Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Caster Concepts
Description
2-91 Series Pneumatic Casters - Pneumatic Wheel Casters
Bill of material
2-91-2100509-76-158.58.57724.25
PN
Reference Number
2-91-2100509-76-158.58.57724.25
SERIES
Series
2-91
CT
Caster Type
WD
Dia.
Inch
WW
Width
Inch
SIZE
Size
4.80/12
PR
Ply Rating
BRNG
Bearing
Precision Tapered
SLS
Swivel Lead Default/Custom
SL
Swivel Lead
Inch
SLO
Swivel Lock
NY
Notched Yoke
SLOP
Lock Position
WB
Wheel Brake
XTPS
X Top Plate Size
Inch
YTPS
Y Top Plate Size
Inch
XBHS
X Bolt Hole Spacing
Inch
YBHS
Y Bolt Hole Spacing
Inch
OH
OAH
Inch
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D