Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
51 Series V-Groove Wheel Casters Standards - V-Groove Wheel Casters
Bill of material
51-04201-15-1
PN
Reference Number
51-04201-15-1
BEARCAP
Capacity
1000 lbs.
SERIES
Series
51
CT
Caster Type
WD
Dia.
4 Inch
WW
Width
2 Inch
WT
Material
Cast Iron
A
A Groove Width
7/8 Inch
E
E Groove Depth
7/16 Inch
OH
OAH
5.63 Inch
SL
Swivel Lead
1.50 Inch
BRNG
Bearing
Straight Roller
WGHT
Wt.
7.00 lb.
SLO
Swivel Lock
WB
Wheel Brake
TG
Toe Guard
XTPS
X Top Plate Size
4 Inch
YTPS
Y Top Plate Size
5 Inch
XBHS
X Bolt Hole Spacing
2.625 Inch
YBHS
Y Bolt Hole Spacing
3.625 Inch
XST
X Slotted to
3 Inch
YST
Y Slotted to
3 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D