Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
61 Series V-Groove Wheel Casters Standards - V-Groove Wheel Casters
Bill of material
61-06251-15-1
PN
Reference Number
61-06251-15-1
BEARCAP
Capacity
2000 lbs.
SERIES
Series
61
CT
Caster Type
WD
Dia.
Inch
WW
Width
2 1/2 Inch
WT
Material
Cast Iron
A
A Groove Width
7/8 Inch
E
E Groove Depth
7/16 Inch
OH
OAH
7.50 Inch
SL
Swivel Lead
2.50 Inch
BRNG
Bearing
WGHT
Wt.
23.00 lb.
SLO
Swivel Lock
WB
Wheel Brake
TG
Toe Guard
XTPS
X Top Plate Size
4.5 Inch
YTPS
Y Top Plate Size
6.25 Inch
XBHS
X Bolt Hole Spacing
2.4375 Inch
YBHS
Y Bolt Hole Spacing
4.9375 Inch
XST
X Slotted to
3.375 Inch
YST
Y Slotted to
5.25 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D