Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
TWERGO - Twin Wheel Ergonomic Caster
Bill of material
04202-93-08
PN
Reference Number
04202-93-08
BEARCAP
Capacity (Varies w/ Options Below)
600 lbs.
SERIES
Series
TWERGO
WD
Dia.
Inch
WW
Width
Inch
HUB
Hub Length
2 7/16 Inch
BORE
Bore
1/2 Inch
WT
Material
BRNG
Bearing
Ball Bearing
WGHT
Wt.
1.77 lb.
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D