您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: CHUBB FRANCE
Created: 13.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CHUBB FRANCE
600100010 - COFFRET M DEPORTE UTEX.COM
CHUBB FRANCE
02 - Automatic suppression
2.3 - Multi zones fire suppression panels
2.3.1 - UTEX.Com range
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{chubb/02/2_3/2_3_1/600100010.prj},{NB=600100010_350},{REF=600100010},{LODLEVEL=350},{MAT=Front face : RAL 7021, cabinet : 7015},{D=492 x 533 (12U) x 280},{P=17,0 (without battery)},{IP=30},{INST=On wall},{ALIM=/},{PSU1=/},{PSU1BAT=/},{PSU1E=/},{DIS=/},{TEC=/},{ZD=/},{AD=/},{ZA=/},{NET=Yes},{REM=/},{PRINT=/},{MOD=/},{TEMPOP=-5 to +40},{TEMPST=-10 up to +50},{HR=93 % without condensation},{NFC=ECS 047 A},{CEDOP=1113-CPR-013},{PDFPREVIEW=02/2_3/2_3_1/600100010.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
600100010 - COFFRET M DEPORTE UTEX.COM
Bill of material
600100010 - COFFRET M DEPORTE UTEX.COM
REF
Reference
600100010
LODLEVEL
Level of details
350
300
200
350
300
200
MAT
Cabinet material and color
Front face : RAL 7021, cabinet : 7015
D
Dimensions (LxHxP)
492 x 533 (12U) x 280
mm
P
Weight
17,0 (without battery)
kg
IP
30
INST
Installation
On wall
ALIM
Mains power supply range
/
VAC
PSU1
cie power supply
/
PSU1BAT
Batteries for detection power supply
/
PSU1E
Power consumned at the primary cie power supply
/
VA
DIS
Display / Size
/
TEC
Technology
/
ZD
Number of detection zones
/
AD
Number of points
/
ZA
Number of suppression zones
/
NET
Networkability
Yes
REM
Remote cabinet
/
PRINT
Printer output
/
MOD
Modem
/
TEMPOP
Operating temperature
-5 to +40
°C
TEMPST
Storage temperature
-10 up to +50
°C
HR
Maximum relative humidity
93 % without condensation
%
NFC
NF SSI certification number
ECS 047 A
CEDOP
CE DPC/ RPC or DOP
1113-CPR-013
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D