카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 11
HELP_VARIABLE
Company
C Matic
Description
MO20 - Taper Lateral Tee
Bill of material
03100041
NAME
Name
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
DTUBO
Øe Tube
mm
D1
mm
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
mm
L3IN
in
CH1
mm
CH2
G
g
OZ
oz
WT
Working Temperature
-40 ÷ 150 °C
WTF
Working Temperature
-40 ÷ 302 °F
WP
Working Pressure (max)
60 bar
WPP
Working Pressure (max)
363 psi
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic, hydraulic and oleodynamic circuits
NN
0 mm
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
치수도
2D