Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
C Matic
Description
MO23 - Inner reinforcement piece for tubings
Bill of material
03130040
NAME
Name
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
DTUBO
Øe Tube
mm
D1
mm
D1IN
in
D2
mm
D2IN
in
G
g
OZ
oz
WT
Working Temperature
-40 ÷ 150 °C
WTF
Working Temperature
-40 ÷ 302 °F
WP
Working Pressure (max)
60 bar
WPP
Working Pressure (max)
363 psi
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic, hydraulic and oleodynamic circuits
NN
0 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D