Catalog navigation
Выбор CAD модели
Доступные продукты: 70
HELP_VARIABLE
Company
Comepi
Description
BM_E21
Bill of material
BM2E2140X11
CODE
Part Number
MATCASING
Casing Material
Painted aluminium
WIDTH
Width
40 mm
INLETS
Electrical connections
IP
IP Degree of Protection
IP66
ACT
Actuating Head
Stainless steel lateral plunger
MATHEAD
Head Material
Painted aluminium
CONTACTS
Microswitch
APP
Approvals
DIR
Reference Directives
LVD - 2014/35/EU
STDR
Reference Standards
IEC 60947-5-1 / EN 60947-5-1
TEMP
Operating Temperatures
°C
TEMPSTOCK
Stock Temperatures
°C
SHOCK
Protection Against Electrical Shocks
Class I Classe (secondo IEC 60536)
UI
Rated Insulating Voltage Ui
V
GINQ
Pollution Degree
3
UL50
Contact rating according to UL50
UIMP
Rated Impulsive Voltage Uimp
kV
ITH
Free Air Conventional Thermal Current Ith
A (θ < 40°C)
CTOCTO
Protection Against Short Circuit
A (Ue < 500Vac - fusibili tipo gG (gl))
IEAC
Rated Operational Current Ie - AC-15 (50-60 Hz)
Secondo IEC 60947-5-1
IEDC
Rated Operational Current DC-13
Secondo IEC 60947-5-1
FREQCOMM
Switching Frequency
3600 Cicli/ora
RESCONT
Resistance Between Contacts
25
TERMN
Connecting Terminals
CABLES
Connecting Cables Dimensions
mm²
PROT
Protective Conductor Terminal
MARK
Marking Terminals
According to IEC 60947-5-1
MECC
Mechanical Durability
30 Milioni di manovre
B10D
B10d
60 Milioni di manovre
рекомендации
Загрузка ...
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение
2D