Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
CONTRINEX
Description
DW-LS-60X-M12 - Inductive Sensor
Bill of material
DW-LS-603-M12
ORDERNO
Part number
320-820-091
TYPE
Part reference
DW-LS-603-M12
PR
Product range
Washdown
PF
Product family
Classics - Series 600
H
Housing size
M12 mm
OD
Operating distance
2 mm
C
Connection
M12 4-pin
M
Mounting
Embeddable
P
Polarity
PNP
OP
Output
Normally open (NO)
I
Interface
Standard output
SV
Supply voltage
10...30 VDC V
OPR
Operating pressure
≤ 80 bar
TR
Temperature range
-25...+120 °C
ER
Enclosure rating
IP 67
HSR
Housing size + mounting
M12, Embeddable mm
PO
Polarity + Output
PNP, Normally open (NO)
SFM
Switching frequency max.
1700 Hz
HM
Housing material
Stainless-steel V4A
WG
Weight
33.0 g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
IODD
IO Device Description
Contrinex-DW-Lx-603-M12 V1.0.1
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
2D