Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
B308 - Beam Clamp
Bill of material
B308ZN
TYPE
Type
B308
SS
Set Screw Thread Size
1/2-13 Inch
RS
Rod Thread Size
1/2-13 Inch
T
1/4 Inch
W
1.312 Inch
H
2.562 Inch
A
3.656 Inch
B
0.832 Inch
E
0.836 Inch
F
3/16 Inch
SSS
Set Screw Size
1/2x2 Inch
G
2.314 Inch
K
0.656 Inch
FINISH
Standard Finishes
LOD
Level of Details
建議
Loading ...
下載CAD模型
Previews
3D
尺寸
2D