Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
Type 12 Console & Consolet Enclosures, Series AW-12 Consoles, Writing Desk
Bill of material
AC-1224W
PN
Part No.
AC-1224W
A
A - Height
36.00 Inch
AMM
A - Height
914 mm
B
B - Width
Inch
BMM
B - Width
610 mm
C
C - Depth
24.00 Inch
CMM
C - Depth
610 mm
CBS
Console Body Size - Height x Width x Depth - A x B x C
36.00x24.00x24.00 Inch
CBSMM
Console Body Size - Height x Width x Depth - A x B x C
914x610x610 mm
PS
Panel Size - Height x Width
26.87x16.87 Inch
PSMM
Panel Size - Height x Width
682x428 mm
GA
Gauge
14
LOD
Level of Details
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D