Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 791 - Junction box for Zone 1/21
Bill of material
GHG7910101R0002
IDNR
Ident number
LOD
NT
Description
Junction box for Zone 1/21
T1
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex e IIC T5/T6 Gb / <Ex> II 2 D Ex tb IIIC T80°C Db
T2
EC-Type Examination Certificate
BVS 16 ATEX E 031 X
T3
IECEx Certificate of Conformity
IECEx BVS 16.0024
T4
Permissible ambient temperature
-20 °C up to +40 °C
T5
Rated voltage
up to 690 V AC / DC
T6
Application
Ex-e
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands/ thread
T12
Connecting terminals
max. 4 + 2 x PE, 4 x 2.5 mm² oder 3 x 4 mm² (mehrdrähtig), max. 3 x 6 mm² oder 4 x 4 mm²
T13
Enclosure material
Polyamide
T14
Weight
0.3 kg
T15
Colour
black
T16
Product description
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D