Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Danly
Description
Clamps for RINGSYSTEM
Bill of material
R02074400000000
BESTNR
Part No.
R02074400000000
KATNR
Catalogue No.
B2
B
18 mm
H
4 mm
T2
19 mm
R
26 mm
T1
11 mm
SCHR
Screw DIN 912
M8x16
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D