Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
SI 18TU - Highly efficient brine-to-water heat pump for indoor installation. 18 kW heat output.
Bill of material
SI 18TU-364120
TYP
Order reference
SI 18TU
ARTNR
Article Number
364120
LODDEST
LOD Destination
LODLEVEL
LOD Level
HST
Heat source throughput
4.3 m3/h
PLHS
Pressure loss heat source
21500
TTH
Thread type heating
G
HC
Heating connection
'1 ¼ INCH
HWT
Heating water throughput
3 m3/h
PLHWT
Pressure loss heating water throughput
18000 Pa
CV
Connection voltage
'3/N/PE ~400 V, 50 Hz
NC
Nominal current B0 / W35
6.7 A
GW
Gross weight
163 kg
INFO
Web
Info
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
2D