카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
WI 10TU - High efficiency water-to-water heat pump for indoor installation. 10 kW heat output.
Bill of material
WI 10TU-364190
TYP
Order reference
WI 10TU
ARTNR
Article Number
364190
LODDEST
LOD Destination
LODLEVEL
LOD Level
HST
Heat source throughput
2.2 m3/h
PLHS
Pressure loss heat source
6200
TTH
Thread type heating
G
HC
Heating connection
'1 ¼ 인치
HWT
Heating water throughput
1.7 m3/h
PLHWT
Pressure loss heating water throughput
5000 Pa
CV
Connection voltage
'3/PE ~400 V, 50 Hz
NC
Nominal current B0 / W35
2.9 A
GW
Gross weight
142 kg
INFO
Web
Info
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
2D