Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Perforated plate (1 pair; 4 PPEEK points incl.) - Gelochte Backen (Paar, inkl. 4 PEEK-Stifte)
Bill of material
23801307
BEST
Order No.
23801307
B
width
19.6 mm
H
height
5 mm
L
Length
100 mm
BS
Description
Information
Infotext
建議
Loading ...
下載CAD模型
Previews
3D
2D