Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
dk0076 - -
Bill of material
270650
BEST
Order No.
270650
SSTELLE
Interface fitted
SWA 39 mm
B
width
110 mm
H
height
124.5 mm
L
Length
110 mm
GEW
weight
1,3 kg
BS
Description
Information
Infotext
ROT
Rotation
°
ROT1
Rotation
°
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D