Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Quick-action-clamp SWA 39 on base plate VA - -
Bill of material
285250
BEST
Order No.
285250
B
width
53,5 mm
B1
width
80 mm
H
height
35,5 mm
H1
height
12 mm
L
Length
60 mm
L1
Length
100 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D