Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
D-M-E
Description
Flexible Ejector - Custom-made - AW 285 CUMSA, Material 1.8159 - 45 ± 3 HRC
Bill of material
AW285
REF
Catalog Number
AW28530
SIZE
Size
350 x 120
A
Width a
mm
Enter value for A
Width a
mm
cm
inch
ft
B
Length b
60 mm
B1
Length b1
60 mm
H
Height h
120 mm
H1
Height h1
40.0 mm
L
Length L
350 mm
W
Angle
°
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D