Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
D-M-E
Description
Retainers for Ejector pins and Ejector sleeves - BA CUMSA, Material 1.7264 - 60 HRC, Tmax 100°C
Bill of material
BA081620
REF
Catalog Number
D
Diameter d
mm
D1
Diameter d1
mm
D2
Diameter d2
mm
D3
Diameter d3
mm
F
Force
N
PSTOL
PS Tolerance
0.010 mm
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D