Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
D-M-E
Description
DHR 74 Sprue bushings 2° - DME - Euro-Standard Material 1.2826 ca 54 HRC
Bill of material
DHR74180363
REF
Catalog Number
D2
Diameter d
mm
L
Length
mm
D
Diameter
mm
D1
Diameter d1
mm
K
Length
mm
S
Distance
mm
AN
Angle
2 °
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D