Catalog navigation
CAD Model seçimi
Uygun ürünler: 9
HELP_VARIABLE
Company
Dodge
Description
Maxum XTR - Concentric Reducer
Bill of material
DCR-80-5.06-0
PN
Part Number
GS
Gearcase Size
SR
Stages of Reduction
GC
Gearcase Construction
Concentric Reducer
CON
Configuration
RA
Ratio
Inch
BSO
Backstop Options
HECP
Heat Exchanger Cooling Package
CFO
Cooling Fan Options
ECFPOS
Electric Cooling Fan Position
MFO
Motor Frame Options
CT
Coupling Type
TE
E Min.-Max. - Top Motor Mount Dimension
Inch
UA
UA - High Speed Input Shaft Diameter
Inch
UAKW
UA - High Speed Input Shaft Key
Inch
U
U - Low Speed Output Shaft Diameter
Inch
UKW
U - Low Speed Output Shaft Key
Inch
A
Inch
B
Inch
B1
Inch
C
Inch
C1
Inch
D
Inch
E
Inch
F
Inch
G
Inch
HH
HH - (4) Diameter Holes for H Diameter Bolts
Inch
H
H - Diameter Bolts
Inch
J
Inch
K
Inch
NA
NA - Usable High Speed Input Shaft Length
Inch
N
N - Usable Low Speed Output Shaft Length
Inch
Q
Inch
X1
Inch
X2
Inch
OFPX
X - Oil Fill Plug
Inch
OFPY
Y - Oil Fill Plug
Inch
EFDIA
Electric Fan Dia.
0 Inch
FL
L - Cooling Fan Dimension
0.00 Inch
FE
E - Cooling Fan Dimension
0.00 Inch
FW
W - Cooling Fan Dimension
0.00 Inch
FO
FO - Cooling Fan Dimension
0.0 Inch
DS
DS - Cooling Fan Dimension
0.0 Inch
DSH
DSH - Dipstick Dimensions
Inch
DSX
DSX - Dipstick Dimensions
Inch
DSY
DSY - Dipstick Dimensions
Inch
DSC
DSC - Clearance for Optional Dipstick Removal
Inch
SA
SA - Scoop Kit Dimension
0.00 Inch
SB
SB - Scoop Kit Dimension
0.00 Inch
SC
SC - Scoop Kit Dimension
0.00 Inch
SD
SD - Scoop Kit Dimension
0.00 Inch
GAP
GAP - Scoop Kit Dimension
0.00 Inch
TA
A - Top Motor Mount Dimension
0.0 Inch
TB
B - Top Motor Mount Dimension
0.0 Inch
TD
D - Top Motor Mount Dimension
0.00 Inch
TF
F - Top Motor Mount Dimension
0.00 Inch
TG
G - Top Motor Mount Dimension
0.00 Inch
TH
H - Top Motor Mount Dimension
0.0 Inch
TJT
J(STUD) Thread - Top Motor Mount Dimension
Not Available Inch
TJL
J(STUD) Length - Top Motor Mount Dimension
0.00 Inch
WT
Separate Reducer Weight
lbs.
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D