您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Draintech
Created: 24.10.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Draintech
RQ 8 110 1:1
Draintech
Right angle gearbox
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
{draintech/right_angle_gearbox/gearbox_rq8_asmtab.prj},{NB=RQ 8 110 1:1},{FC=8},{VER=},{TR=110},{RAT=1:1},{FLANGE=-},{A1=0},{B=26},{G2=100},{G3=15.0},{G4=13},{G5=68.0},{L1=90},{L3L9=2.0},{L4=110},{L6=55},{L8=55},{L10=72.0},{L11=197.0},{H2=8x7x45},{H21=8.0},{H22=7},{H23=45},{P1=M8x20},{M1=8},{P11=20},{P2=M10x25},{M2=10},{P22=25},{H3=0.0},{H4=0},{G6=0},{G7=0},{G8=0},{L12=0},{H5=0.0},{H6=0},{H7=0},{H8=0},{H9=0},{P3=0},{P3X=0},{D=0},{D1=0},{PPATH=parts/right_angle_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Draintech
Description
GEARBOX RQ8 - GEARBOX RQ8
Bill of material
RQ 8 110 1:1
VER
Version
STANDARD
Reinforced
STANDARD
Reinforced
TR
Size G1
110
110
RAT
Ratio
1:1
1:1.5
1:2
1:3
1:4
1:1
1:1.5
1:2
1:3
1:4
AD
A-D Ø h7
20
20
mm
B
B Ø h7
26
26
mm
G2
G2 Ø f7
100
100
mm
G3
15.0
15.0
mm
G4
13
13
mm
G5
68.0
68.0
mm
L1
90
90
mm
L2
40
40
mm
L3L9
L3 L9
2.0
2.0
mm
L4
110
110
mm
L5
150
150
mm
L6
55
55
mm
L7
300
300
mm
L8
55
55
mm
L10
72.0
72.0
mm
L11
197.0
197.0
mm
H1
6x6x35
6x6x35
mm
H2
8x7x45
8x7x45
mm
P1
M8x20
M8x20
P2
M10x25
M10x25
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D