Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Duplomatic
Description
DT3K* - Explosion-proof poppet valves, solenoid actuated compliant with ATEX, IECEX, INMETRO, PESO standards - ISO 4401-03
Bill of material
DT3KD2-3AA/10N-D12K9T01/CB
TIPO
Type
DT
DN
Size
03 = ISO 4401-03 (CETOP 03)
EX
Explosion-proof version
VN
Number of ways
3 = 3-ports
ES
Type of configuration
VV
Variant on line P
SER
Series
10
GU
Seals
DC
Power supply
K
Coil electrical connection
K9
CC
Cablegland connection
MO
Manual override
CB = blind ring nut
T5
Temperature class
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D