您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
English
italiano
русский
English
QA認證資訊
目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
ZDE3GL-D/10N-E0K12
Duplomatic
Group 8: PROPORTIONAL VALVES
81 520 ZDE3G* Direct operated reducing valve with proportional control and integrated electronics - ISO 4401-03 (CETOP 03)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{duplomatic/08_proportional_valves/81520/81520_zde3gl_asmtab.prj},{NB= ZDE3GL-D/10N-E0K12},{TIPO=ZD},{E=E},{GL=GL},{DN=Size ISO 4401 - 03},{SP=D},{SER=10},{GU=N},{K12=K12},{MO=},{RS=E0},{W=},{COD1=0144338},{COD2=190377},{COD3=026977},{COD4=0119425},{COD5=0144148},{COD6=380332F02},{COD7=0119459},{PPATH=81520_zde3gl_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Duplomatic
Description
ZDE3GL - Proportional pressure reducing valve, direct operated, with compact integrated electronics
Bill of material
ZDE3GL-D/10N-E0K12
TIPO
Type
ZD
E
Electric proportional control
E
GL
Digital integrated electronics for open loop - compact box
GL
DN
Size
Size ISO 4401 - 03
SP
Solenoids
D = Pressure reduction in A and B ports
SB = pressure reduction in B port (sloenoid on side A)
D = Pressure reduction in A and B ports
SB = pressure reduction in B port (sloenoid on side A)
SER
Series No.
10
GU
Seals
N = NBR seals for mineral oil (standard)
V = FPM seals for special fluids
N = NBR seals for mineral oil (standard)
V = FPM seals for special fluids
K12
Connection 5 pin M12
K12
MO
Manual override
-
CM = manual override
CS = screw manual override
-
CM = manual override
CS = screw manual override
RS
Interface
E0 = analogue, voltage ±10V
E1 = analoque, current 4 ÷ 20mA
IOL = IO-Link interface
CA = CAN Open
E0 = analogue, voltage ±10V
E1 = analoque, current 4 ÷ 20mA
IOL = IO-Link interface
CA = CAN Open
W
Surface treatment
-
W7 = zinc-nickel surface treatment
-
W7 = zinc-nickel surface treatment
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D