Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Durable
Description
11/12 Series - General Duty Series - 500LB
Bill of material
11ZZ20CZ8002YY
PN
Part Number
11ZZ20CZ8002YY
SERIES
Series
OS
Overall Size
BHP
Bolt Hole Pattern
15/16" x 2-1/8"
MBS
Mounting Bolt Size
1/4 Inch
AS
Axle Size
1/4 Inch
D
Wheel Dia.
Inch
W
Tread Width
Inch
WT
Wheel Type
CAP
Load Cap.
0 lbs.
BT
Bearing Type
WC
Wheel Color
H
Overall Height
2 7/16 Inch
R
Swivel Radius
1 3/4 Inch
BR
Brake Options
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
2D