Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
SFN-BA+F-N - ELESA-Filler breathers
Bill of material
Filler breathers SFN.70-BA+F-C2-N
CODE
Code
DESCRIPTION
Description
DIM01
D
70 mm
DIM02
L
56 mm
DIM03
d2
23 mm
DIM04
d4
39
DIM05
h
14 mm
WEIGHT
Weight
90 g
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D