Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
RH-VG - ELESA-Offset handles
Bill of material
Offset handles RHVG-05.250.33
CODE
Code
DIM01
f
mm
DIM02
d
M10
DIM03
p
20 mm
DIM04
d1
30 mm
DIM05
l
65 mm
DIM06
B
20 mm
DIM07
h
55 mm
DIM08
h1
70 mm
DIM09
r
22 mm
WEIGHT
Weight
g
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D