Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 139.5 - Hinges with safety switch, with switch, Type A, Connector plug at the top
明细表
Hinge with safety switch GN 139.5-76-126-A
PARTNUMBER
E+G PARTNUMBER
GN 139.5-76-126-A
ROT
Rotation
°
L1
76 mm
L2
126 mm
L3
40 mm
L4
99.4 mm
L5
22 mm
H1
15.5 mm
H2
31.5 mm
M1
88 mm
M2
29 mm
M3
41 mm
M4
9 mm
WEIGHT
Weight
0.8670 kg
CTN
Customs Tariff Number
85369095
ROHS
YES
INFOEG
Produktdetails
Produktdetails
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D