Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 139.5 - Hinges with safety switch, with switch, Type B, Connector plug from the bottom
Bill of material
Hinge with safety switch GN 139.5-76-126-B
PARTNUMBER
E+G PARTNUMBER
GN 139.5-76-126-B
ROT
Rotation
°
L1
76 mm
L2
126 mm
L3
40 mm
L4
99.4 mm
L5
22 mm
H1
15.5 mm
H2
31.5 mm
M1
88 mm
M2
29 mm
M3
41 mm
M4
9 mm
WEIGHT
Weight
0.8670 kg
CTN
Customs Tariff Number
85369095
ROHS
YES
INFOEG
Product details
Product details
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D