Catalog navigation
Selezione modello CAD
Prodotti disponibili: 8
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 2181 D - Edge Protection Seal Profile Corners, Form D, Side seal profile
Bill of material
Edge Protection Seal Profile Corner GN 2181-EPDM-13-D-630
PARTNUMBER
E+G PARTNUMBER
H1
13 mm
L
Length
mm
A
Clamping area
1-3,5 mm
B
11 mm
H2
10.75 mm
H3
2.25 mm
H4
4.5 mm
K
4.75 mm
W1
11.25 mm
W2
bei 50% der zul. Verformung
8.75 mm
MAT
Material
WEIGHT
Weight
kg
CTN
Customs Tariff Number
40082900
ROHS
YES
INFOEG
Product details
Product details
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
Dimensione
2D