Catalog navigation
CAD模型選擇
可提供的產品: 8
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 814 - Stainless Steel-Indexing plungers, Type E, front and rear locking
明细表
Stainless Steel-Indexing plunger GN 814-8-12-E-SU-NI
PARTNUMBER
E+G PARTNUMBER
POS
mm
D1
Pin 0,0/-0,04 Bore H7
mm
L1
mm
KEN
Identification
D2
D3
34 mm
D4
23 mm
K
21 mm
L2
mm
L3
mm
SW
19 mm
FEDERDRUCK
initial / end ~
N
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73182900
ROHS
YES
INFOEG
Product details
Product details
建議
Loading ...
下載CAD模型
Previews
3D
尺寸
2D