Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 12
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 135.1 - Two-Way Linear Actuator Connectors, Aluminum, with screw, stainless steel
Bill of material
Two-Way Linear Actuator Connector GN 135.1-B30-V50-2-SW
PARTNUMBER
E+G PARTNUMBER
D1
Bore
S1
Square
D2
Bore
S2
Square
D3
Mounting screw on the follower
K1
Clamping
60 mm
K2
Clamping
76 mm
L1
Clamping
120 mm
L2
Clamping
79 mm
L3
Clamping
98 mm
M
55 mm
Z1
Screw locations
M8-50
Z2
Screw locations
M10-55
L4Z1
Clamping lever for Z1
63 | 78 mm
L4Z2
Clamping lever for Z2
78 | 92 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOEG
Product details
Product details
Recommandations
No recommendations available.
Modèles CAO générés
Aperçus 3D
3D
Infos techniques
2D