Catalog navigation
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 2428 - Wipers, for rails GN 2422, Type X, for fixed bearing rails
明细表
Wiper GN 2428-28-X
PARTNUMBER
E+G PARTNUMBER
H1
Rail
mm
B1
mm
B2
mm
D
Thread for cylinder head screw DIN 912
H2
mm
L1
7 mm
L2
5 mm
L3
max.
3.5 mm
M1
mm
M2
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES
INFOEG
Product details
Product details
建議
Loading ...
下載CAD模型
Previews
3D
尺寸
2D