Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 321.6 - Safety handwheel without handle
Bill of material
Safety handwheel GN 321.6-140-K16-A
PARTNUMBER
E+G PARTNUMBER
D1
mm
D2
H7 bore with keyway (K)
D3
24 mm
D4
42 mm
D5
40 mm
D6
max.
23 mm
B
mm
H
7 mm
L1
45 mm
L2
58 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
INFOEG
Product details
Product details
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D