Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
DVG - Vibration-damping elements
Bill of material
Vibration-damping element DVG-M8-A-40
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
B
75 mm
DIM02
L
114 mm
DIM03
H
33 mm
DIM04
d
M8 mm
DIM05
d1
9 mm
DIM06
h2
2.5 mm
DIM07
S
15 mm
DIM08
f
96 mm
DIM09
F1
N
DIM10
F2
N
WEIGHT
Weight
213 g
INFOEG
Product details
Product details
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D