카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 4
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 17550 - Multigrip rivet large flange head aluminium Stainless steel mandrel
Bill of material
emile_maurin_175504,8X17
DES
Long description
Rivet multigrip Tête large
NORME1
Standard 1
-
NORME2
Standard 2
-
MATIERE
Material
Aluminium tige aluminium
REVETEMENT
Coating
-
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
-
REF
Reference
LODLEVEL
EX
thickness value mini/maxi
mm
E
Choice of the thickness to be defined
mm
값 입력 E
Choice of the thickness to be defined
mm
cm
inch
ft
D1
4.8 mm
L
mm
D2
16 mm
C
Shear load
1500 N
T
Tensile load
2400 N
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
치수도
2D