Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
Rekord A-MS
Bill of material
A0102501.3284
DOC
PDF-Download
Documentation drawing
J21
Item.ID
J22
Item.Name
Rek.A-MS
J3
Company Code
E
BLD
Tool Style Code
1
H3
Cutting Tool Material, Manufacturer Naming
HSSE
J1
Standard Number
DIN 2184-2
J6
Connection Code, Machine Side
ZYL01802105
A1
Thread Form Type
W
A21
Thread Diameter Metric
mm
A3
Thread Pitch
1.814 mm
A4
Threads per Inch
14
A5
Thread Tolerance Class
X
A8
Wrench Size
14.5 mm
B3
Overall Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
C2
Connection Size, Machine Side
0180
C3
Connection Diameter, Machine Side
18 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Flute Helix Hand
N
D7
Weight of Item
kg
F1
Cutting Direction
R
G3
Plug Style
C
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
--
NSM
Standard of Characteristics
DIN4000-80
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D