Catalog navigation
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
ESYLUX
Description
3000 K / 180° / 940 mm / Ø 170 mm - Bollard light
Bill of material
EL10820762 - ALVA BL 940/170 TR 180° 600 830 DALI AN
ARTNR
Item number
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
GKAT
Device category
Bollard light
PRODB
Product description
BP
Special product funtions
Protected against sea air.
BS
User interface
STEUSYS
Control system
MONART
Installation type
Free standing
MONORT
Installation position
Base
H
Height/Depth
940 mm
DIA
Diameter
170 mm
GEW
Weight
g
FAR
Colour
graphite grey, similar to RAL 7024
WERKS
Material
powder-coated aluminium
IP
Protection type
IP65
SK
Protection class
I
RLUFT
Relative humidity
5 - 95 %, non-condensing
TEMP
Permissible ambient temperature
-25...+40 °C
NENNSP
Nominal voltage
EINSTR
In-rush current
ALEIQ
Connectable wire cross section
1,50 - 2,50 mm²
DIFF
Diffuser
AWINK
Beam angle
FTEMP
Colour temperature
3100 K
FTOL
Colour tolerance
2 SDCM
CRI
Colour rendering index Ra
> 80
BLP
Rated output P
W
LICHTS
Luminous flux
lm
LICHTA
Luminous efficacy
lm/W
PHOTO
Photobiological safety
RG0
LEB80
Rated life time L80B50 at 25 °C
70000 h
MTYP
Detector type
ERFQUE
Detection range diagonally
m
ULAND
Country of origin
DE
ZTN
Customs tariff number
94054099
DEEPLINK
Deeplink
https://www.esylux.com/p/EL10820762
PDFLINK
Data sheet
https://www.esylux.com/dl/EL10820762
LDT
el10820762.ldt
EF000124
Type of connection
Push-in clamp
EF011868
Type of wiring
Suitable for feed-through wiring
EF008157
Beam angle
extrem breitstrahlend >80°
EF016286
Exchangeable control gear
Yes
EF011870
Rated life time L70B50 at 25 °C
110000 h
EF011871
Rated life time L80B10 at 25 °C
65000 h
EF011873
Rated life time L90B10 at 25 °C
35000 h
EF009349
Rated luminous flux according to IEC 62722-2-1
lm
EF000381
Operating device
LED operating device, current-controlled
EF009346MAX
Colour temperature - max
3100 K
EF009346MIN
Colour temperature - min
3000 K
EF016261
Adjustable colour temperature
No
EF000442
Colour rendering index CRI
80-89
EF000048
Lamp holder
ohne
EF006436
Suitable for number of illuminants
1
EF012489
Highest energy efficiency class of the exchangeable lamp
E
EF001456
Height/Depth
940 mm
EF011072
IFTTT support available
No
EF014927
Compatible with Amazon Alexa
No
EF014925
Compatible with Apple HomeKit
No
EF014926
Compatible with Google Assistant
No
EF025740
Power factor
EF000085
Wire cross section
2,5 mm²
EF012172
Luminaire efficacy
lm/W
EF002423
Illuminant
LED nicht austauschbar
EF004282
Light emission
direkt
EF009350
Light colour
white
EF016262
Luminous flux adjustable
EF012170
Light distributor
Diffusor lens/panel
EF009347
Max. system power
W
EF007556
With operating device
Yes
EF000197
With movement sensor
EF005905
With illuminant
Yes
EF001203
With light sensor
EF005127MAX
Nominal voltage - max
240 V
EF005127MIN
Nominal voltage - min
V
EF001391
Pin number
EF004293
Impact resistance
EF005474
Protection type (IP)
IP65
EF000187
Voltage type
AC
EF004284
Cover material
EF001596
Housing material
Aluminium
EF000139
Surface protection
Powder coated
EF000551
Diameter
170 mm
EF004259
Illuminant type
Pollerleuchte
EF000093
With base plate
true
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D