Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000281 - Ceiling bracket for cable support system (with hinge plate)
Bill of material
MC000281_1(85_25_25_50_3_75_45_-_-_-_0_0_0_0_0_0_0_0_-_0)
ETIMCLASS
ETIM class
EC000896
ETIMMC
ETIM modeling class
MC000281
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Ceiling bracket for cable support system (with hinge plate) ;
EF000010
Model
Ceiling bracket
EF000040
Height (H)
mm
Inserisci valore per EF000040
Height (H)
mm
cm
inch
ft
EF010005
Height 1 (H1)
mm
Inserisci valore per EF010005
Height 1 (H1)
mm
cm
inch
ft
EF010006
Height 2 (H2)
mm
Inserisci valore per EF010006
Height 2 (H2)
mm
cm
inch
ft
EF001438
Length (L)
mm
Inserisci valore per EF001438
Length (L)
mm
cm
inch
ft
EF000386
Material thickness (s)
mm
Inserisci valore per EF000386
Material thickness (s)
mm
cm
inch
ft
EF000008
Width (W)
mm
Inserisci valore per EF000008
Width (W)
mm
cm
inch
ft
EF023087
Width 1 (W1)
mm
Inserisci valore per EF023087
Width 1 (W1)
mm
cm
inch
ft
EF000551
Diameter
mm
EF003563
Thread size (metric)
EF002918
Load bearing capacity
N
EF001076
Hinging
EF000996
Adjustable
EF006397
Wide span model
EF007806
Suitable for circuit integrity
EF002169
Material
EF006388
Stainless steel, pickled
EF001257
Material quality
EF000139
Surface protection
EF000116
RAL-number
EF000007
Colour
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
Dimensione
2D