Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000122 - Underfloor installation duct flush floor open
Bill of material
MC000122_1(40_500_3_200_180_-_-_0_0_0_-_0_-_0_0_0_0_0_0_-_0_0)
ETIMCLASS
ETIM class
EC001901
ETIMMC
ETIM modeling class
MC000122
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Underfloor installation duct flush floor open ;
EF000040
Height (Ho)
mm
Enter value for EF000040
Height (Ho)
mm
cm
inch
ft
EF001438
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
EF000386
Material thickness (s)
mm
Enter value for EF000386
Material thickness (s)
mm
cm
inch
ft
EF022578
Total width (W)
mm
Enter value for EF022578
Total width (W)
mm
cm
inch
ft
EF000008
Width (Wo)
mm
Enter value for EF000008
Width (Wo)
mm
cm
inch
ft
EF007935
Min. height finishing layer
mm
EF005136
Levelling range
mm
EF004587
Cover attachment clamping
EF005090
Mounting opening
EF004340
Cover mounting opening
EF007654
Number of provided built-in units
EF007973
With partition panel
EF007925
Max. number of compartments
EF008088
Partition fixing
EF004546
Floor maintenance
EF004547
Bottom duct
EF005415
Material side wall/bottom duct
EF008008
Surface side wall/bottom duct
EF005414
Material cover
EF007922
Material thickness cover
mm
EF008007
Cover surface
EF007746
Decoupling possibility base from main body
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D