Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000153 - Electrical unit for light-line system (LED)
Bill of material
MC000153_1(50_35_500_15_100_90_0_-_0_0_0_0_-_-_-_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_-_-_-_-_-_-_0_0_0_0_0_-_-_-_-_0_-_0_-_0_0_0_0_0_-_-_0)
ETIMCLASS
ETIM class
EC000986
ETIMMC
ETIM modeling class
MC000153
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Electrical unit for light-line system ; Electrical unit for light-line system (LED) ;
EF002423
Lamp type
LED not exchangeable
EF001456
Height/depth (H)
mm
Enter value for EF001456
Height/depth (H)
mm
cm
inch
ft
EF010005
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
EF001438
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
EF004793
Inner radius (R)
mm
Enter value for EF004793
Inner radius (R)
mm
cm
inch
ft
EF000008
Width (W)
mm
Enter value for EF000008
Width (W)
mm
cm
inch
ft
EF023087
Width 1 (W1)
mm
Enter value for EF023087
Width 1 (W1)
mm
cm
inch
ft
EF005905
With light source
EF006436
Suitable for number of lamps
EF000048
Lamp holder
EF001596
Material housing
EF000136
Colour housing
EF000187
Voltage type
EF005127
Nominal voltage
V
EF009345
Nominal current
mA
EF012150
LED nominal current at constant current
mA
EF000381
Type of control gear
EF007556
With control gear
EF016286
Exchangeable control gear
EF012152
Dimming 0-10 V
EF012153
Dimming 1-10 V
EF012154
Dimming DALI
EF012155
Dimming DMX
EF012159
Dimming manufacturer's proprietary system
EF012188
Dimming DSI
EF012156
Dimming potentiometer (integrated)
EF012157
Dimming GPRS
EF012158
Dimming LineSwitch
EF012160
Dimming mains voltage modulation
EF012161
Dimming phase cut-off
EF012162
Dimming phase cut-on
EF012163
Dimming programmable
EF012164
Dimming RF
EF012165
Dimming Sine Wave Reduction
EF012166
Dimming Touch and Dim
EF012167
Dimming Zigbee
EF012168
Dimming with push-button
EF012169
No dim function
EF012170
Light distributor
EF000036
Reflector
EF004283
Light sharing
EF004282
Light outlet
EF008157
Beam angle
EF011946
Colour consistency (McAdam ellipse)
EF012487
Energy efficiency class of the built-in lamp
EF012488
Energy efficiency class of the provided exchangeable built-in lamp
EF012489
Highest energy efficiency class of the exchangeable lamp
EF012490
Lowest energy efficiency class of the exchangeable lamp
EF011870
Rated life time L70/B50 at 25 °C
h
EF011871
Rated life time L80/B10 at 25 °C
h
EF015687
Lumen maintenance at median useful life of 50,000 h at 25 °C ambient (tq)
%
EF015689
Lumen maintenance at median useful life of 100,000 h at 25 °C ambient (tq)
%
EF015691
Failure rate at median useful life of 50,000 h at 25 °C ambient (tq)
%
EF015693
Failure rate at median useful life of 100,000 h at 25 °C ambient (tq)
%
EF005474
Degree of protection (IP)
EF000004
Protection class
EF012091
Filament test according to IEC 60695-2-11
EF004275
Suitable for emergency lighting
EF005138
Emergency power supply integrated
EF000280
Suitable for lamp power
W
EF009347
Max. system power
W
EF009349
Rated luminous flux according to IEC 62722-2-1
lm
EF012172
Luminaire efficacy
lm/W
EF009350
Colour of light
EF009346
Colour temperature
K
EF000442
Colour rendering index CRI
EF025740
Power factor
EF009482
Constant light output (CLO)
EF016263
Beam angle adjustable
EF016261
Colour temperature adjustable
EF016262
Luminous flux adjustable
EF011868
Type of wiring
EF001391
Number of poles
EF000085
Conductor cross section
mm?
EF000124
Connection type
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D