Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000169 - Non-automatic detector for danger detection system
Bill of material
MC000169_1(75_25_50_90_15_80_40_90_25_80_70_0_-_0_0_0_0_-_0_0_0)
ETIMCLASS
ETIM class
EC001765
ETIMMC
ETIM modeling class
MC000169
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Non-automatic detector for danger detection system ;
EF000049
Depth (D)
mm
Enter value for EF000049
Depth (D)
mm
cm
inch
ft
EF010952
Depth 1 (D1)
mm
Enter value for EF010952
Depth 1 (D1)
mm
cm
inch
ft
EF010953
Depth 2 (D2)
mm
Enter value for EF010953
Depth 2 (D2)
mm
cm
inch
ft
EF000040
Height (H)
mm
Enter value for EF000040
Height (H)
mm
cm
inch
ft
EF010005
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
EF021570
Frame height (Hf)
mm
Enter value for EF021570
Frame height (Hf)
mm
cm
inch
ft
EF010954
Height break glass (Hp)
mm
Enter value for EF010954
Height break glass (Hp)
mm
cm
inch
ft
EF000008
Width (W)
mm
Enter value for EF000008
Width (W)
mm
cm
inch
ft
EF023087
Width 1 (W1)
mm
Enter value for EF023087
Width 1 (W1)
mm
cm
inch
ft
EF021571
Frame width (Wf)
mm
Enter value for EF021571
Frame width (Wf)
mm
cm
inch
ft
EF010955
Width break glass (Wp)
mm
Enter value for EF010955
Width break glass (Wp)
mm
cm
inch
ft
EF005006
Type of messaging
EF000551
Diameter
mm
EF007773
Radio system
EF007950
With glass disc
EF007966
With paper cover
EF000007
Colour
EF001391
Number of poles
EF002169
Material
EF005474
Degree of protection (IP)
EFDE0033
VdS accepted
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D