Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV153-12 - Resin Flush Handle Type 03
Bill of material
EV153-12130003
CNSORDERNO
SKU
A
97 mm
B
100 mm
C
93.5 mm
D
mm
L
97.2 mm
W
21.6 mm
M
Material
ABS Resin
COLOR
Color
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D