Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ewikon
Description
L73721-04 - Ø12 - Ewikon straight manifold L2X TE 4-drop
Bill of material
L73721-04_100_100_90
BESTNR
Order code
L73721-04
S1
min. 100 mm
S2
min. 100 mm
L
max. 650 mm
400.000
HW
Heaters angle
°
DAR
Description positive-negative
W
Number of heaters
4
B
Width
80 mm
H1
Height
80 mm
H2
Height
90 mm
H3
Height
116 mm
H4
Height
111 mm
G2
Weight
20.1 KG
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D