Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Ewikon
Description
L73821-02 - Ø12 - Ewikon straight manifold L2X NV-T 2-drop
Bill of material
L73821-02_182_90
BESTNR
Order code
L73821-02
S
Length
mm
Enter value for S
Length
mm
cm
inch
ft
HW
Heaters angle
mm
DAR
Description positive-negative
B
Width
92 mm
H1
Height
70 mm
H2
Height
80 mm
H3
Height
106 mm
H4
Height
101 mm
W
Number of heaters
mm
G2
Weight
KG
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D