Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Ewikon
Description
L73861-01 - Ø6 - Ewikon straight manifold L2X NV-T 1-drop
Bill of material
L73861-01_72.5_90
BESTNR
Order code
L73861-01
S
Length
mm
Enter value for S
Length
mm
cm
inch
ft
HW
Heaters angle
°
DAR
Description positive-negative
mm
B
Width
80 mm
H1
Height
50 mm
H2
Height
60 mm
H3
Height
86 mm
H4
Height
81 mm
W
Number of heaters
G2
Weight
KG
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D