Catalog navigation
Výběr CAD modelu
Available products: 27
HELP_VARIABLE
Company
Fabory
Description
DIN 7504 O-TX - Self-drilling screws with tapping screw thread, form O
Bill of material
Self drilling screw DIN 7504 ST4.2x19-O-Z
CNSORDERNO
Article Number
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7504 O-TX
THREAD
Thread
Self tapping thread
TYPE
Type
Self drilling screw
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
HEADSHAPE
Head shape
Countersunk head
DRIVINGFEATURE
Driving feature
Hexalobular
ROHS
RoHs
Y
EANCODE
EAN code
INTRASTATCODE
Intrastat
UNSPSC
31161507
ETIM
EC002341
URL
https://www.fabory.com/cs/p/51337042019
D3
Thread core diameter
mm
P
Threaded pitch
mm
L1
Lenght
mm
DK
Head diameter
mm
LG
Distance from the last full form thread to the bearing face
mm
DP
Diameter of the drillbit max.
mm
A
Distance from the last full form thread to the bearing face
mm
K
Head height
mm
SK
Sockets
AA
Torx outer ref.
mm
T
Torx-depth max.
mm
LOD
Level of detail
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D