Catalog navigation
Выбор CAD модели
Доступные продукты: 228
HELP_VARIABLE
Company
Fabory
Description
DIN 7983 C-Z - Cross recessed raised countersunk head Z tapping screws, form C
Bill of material
Tapping screw DIN 7983 ST4.2x32-C-Z
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7983 C-Z
THREAD
Thread
Self tapping thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Sharp point
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Raised countersunk head
DRIVINGFEATURE
Driving feature
Pozidriv
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
"ISO7051 C-Z;NFE25-657 C"
ADDITIONALINFO
Additional information
ROHS
RoHs
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31161507
ETIM
EC000889
URL
https://www.fabory.com/en-GB/p/26780042032
PACKAGING
Packaging Unit
0 PCS
D3
Thread core diameter
mm
P
Threaded pitch
mm
A
Distance from the last full form thread to the bearing face max.
mm
DK
Head diameter max.
mm
F
Height of lens
mm
K
Head height ~
mm
R
Transition radius under head max.
mm
RF
Radius of curvature of the lens head ~
mm
MZ
Wing diameter of cross recesses ~
mm
TZ
Depth of the driving feature max.
mm
Y
Length of the cone max.
mm
LOD
Level of detail
рекомендации
Загрузка ...
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение
2D