Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FAR
Description
FTT-L-INX-A2 - STAINLESS STEEL A2 THREADED INSERTS CYLINDRICAL HEAD
Bill of material
61303101
CODE
Code
DESC
Description
MAT
Material
A2 stainless steel
DD
Format
M3x0,5
B
Head dimension
7 mm
D
Head dimension
4.9 mm
L
Insert Lenght
mm
M
hexagon size
0.0 mm
SPMIN
Grip range MIN
mm
SPMAX
Grip range MAX
mm
VERSION
Version
SP
e
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D